Oil & Gas

Success Story: Oil & Gas

Sonatrach / Andarko (Algeria)

Hassi Berkine Sud - Development Stage 1

Success Story: Oil & Gas
 

I. CUSTOMER ENVIRONMENT / PROJECT CONTEXT

 

Customer profile:

  • Anadarko Algeria Corporation, a subsidiary of Anadarko U.S., in association with Sonatrach has been at the origin of the biggest recent oil discoveries worldwide.
  • As one of the oil reserves of the Ghadames Basin in the East Algerian Sahara desert, Hassi-Berkine - Sud is estimated to contain more than 1 billion barrels of oil. Sonatrach/Anadarko awarded Brown & Root - Condor, joint venture between Sonatrach and Halliburton, the Engineering, Procurement and Construction contract for this first development stage which produces 60,000 barrels/day.
 

Customer objective and constraints:

To place a turnkey order to a reliable manafacturer, able to carry out the project in a short time.

 

II. SOLUTION IMPLEMENTATION

 

Implementation methodology (main phases):

  • Letter of award: October 1996
  • Order technically released: February 1997
  • Delivery date: August 1997
  • Commissioning: January-March 1998
  • First Oil: April 1998
 

Duration:

From October 1996 to March 1998.

 

Solution overview (services, products, systems, architectures...):

 
  • Turnkey project management
  • Engineering and design
  • MV and LV equipement
  • On site installation and commissioning supervision
Solution overview (services, products, systems, architectures...):
 

III. RESULTS / ACHIEVEMENT

 

Customer benefits:

  • Turnkey project management
  • Fast track project
  • Maximum flexibility in late modification requests
 
 
 
 

To know more 

Requests for Solutions, Products and Services information

Contact your Customer Care Centre now!
 

Solution breakdown


Equipment:
  • One 7.5 MVA oil filled transformer 11 kV/5.5 kV,
  • four 4 MVA oil filled transformers 11 kV/5.5 kV,
  • two large prefabricated powerhouses fully equipped with HVAC system, fire protection system, lighting and auxiliaries,
  • one 11 kV and two 5.5 kV switchboards/ MCCs (Fluair range) with Sepam protection and control units,
  • three 400 V switchboards (Masterbloc) and eleven 400 V MCCs (TDI),
  • six 400 V busducts (3150 A),
  • AC and DC UPS systems,
  • three auto transformer starters,
  • one generator synchronizing panel,
  • LV distribution boards,