This image can't be displayed

Circuit breakers & Switches

Modular Circuit Breaker

C60C60

Modular circuit-breakers up to 63A

Vigi for C60Vigi for C60

Add-on RCD

C120C120

Modular circuit-breakers up to 125A

Vigi for C120Vigi for C120

Add-on RCD

ID-RCCBID-RCCB

Residual current circuit breakers up to 125A

Optional auxiliariesOptional auxiliaries

Auxiliaries for MCBs & RCDs

REDRED

Automatic recloser for earth leakage protection

DPN VigiDPN Vigi

RCCB with overcurrent protection

NG125NG125

High performances modular circuit breakers

Vigi for NG125Vigi for NG125

Add-on RCD

Optional auxiliaries for NG125Optional auxiliaries for NG125

Auxiliaries for MCBs & RCDs

NG160NG160

Circuit-breakers up to 160A

C60 UL/CSA/IECC60 UL/CSA/IEC

Miniature circuit-breakers up to 63 A - North American standards

GFP UL/IECGFP UL/IEC

Ground Fault Protector 100 A - North american standards

C60PV DC, C60NA DC, SW60 DCC60PV DC, C60NA DC, SW60 DC

Protection for photovoltaic installation

Molded Case Circuit Breaker

EasyPactEasyPact

Circuit-Breakers from 15 to 400 A

MicrologicMicrologic

Control units for Compact NS > 630A and Masterpact NT/NW

Compact NS < 630ACompact NS < 630A

Circuit-breakers from 15 to 630A

Compact NS > 630ACompact NS > 630A

Circuit-breakers from 630 to 3200A

Compact NSF/NSJCompact NSF/NSJ

Circuit -Breakers 100 to 600A - UL489 listed

Compact NSX <630ACompact NSX <630A

Circuit-breakers from 100 to 630A

High Current Air Circuit Breakers

Masterpact NTMasterpact NT

Circuit-Breakers from 630 to 1600 A

Masterpact NWMasterpact NW

Circuit-Breakers from 800 to 6300 A

Masterpact NT/NW UL 489 listedMasterpact NT/NW UL 489 listed

Circuit-Breakers from 800 to 5000 A

Masterpact NT - NW NavyMasterpact NT - NW Navy

High current air circuit breakers 630 to 4000A

Masterpact URMasterpact UR

Ultra Rapid Circuit breakers 5000 and 6000A

Source Changeover Switches

Interpact, Compact and MasterpactInterpact, Compact and Masterpact

Transfer switch equipment from 40 to 6300 A

Motor Circuit Breakers & Switches

P25MP25M

Motor circuit-breaker up to 25A

C60L-MAC60L-MA

Motor starter circuit-breaker up to 63A

NG125L-MANG125L-MA

Motor starter circuit-breaker up to 125A

Compact NS80H MACompact NS80H MA

Circuit-Breakers for motor protection up to 37 kW

LV Switches

II

Modular switch-disconnectors/isolators

Compact NS switches-disconnectorsCompact NS switches-disconnectors

Switch-disconnectors with free tripping 80 to 3200 A

Interpact INS/INV switchesInterpact INS/INV switches

Disconnect switches 40 to 2500A

Masterpact Switch-disconnectorsMasterpact Switch-disconnectors

High current switch-disconnectors