This image can't be displayed
  1. Product category

Power supplies & transformers

General Purpose Power Supplies

Phaseo AS-i ABLPhaseo AS-i ABL

Single phase power supplies AS-interface 100 V to 240 V - 2,4 A to 4,8 A

Phaseo ABL1Phaseo ABL1

Single phase power supplies 100 V to 240 V - 60 W to 240 W

Phaseo ABL7, ABL8Phaseo ABL7, ABL8

Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W

Phaseo ABL8Phaseo ABL8

Single phase and 3-phase power supplies 230 V to 400 V - 12 W to 1440 W

Transformers

Phaseo ABT7, ABL6Phaseo ABT7, ABL6

Single phase transformers 230 V to 400 V - 25 VA to 2500 VA