Motor Starters
Soft Motor Starters
 | Altistart 01
Soft starters for simple machines from 0,37 kW to 75 kW
|
|
 | Altistart 48
Soft starters for heavy duty industry & pump from 4 kW to 1200 kW
|
|
On-Off Motor Starter
|
|
|
 | TeSys LE
Enclosed starters and equipments
|
|
 | TeSys U
Starter controllers up to 15 kW
|
|
Configuration Software for Motor Starters
 | PowerSuite
Configuration Software for Altivar, Altistart, & TeSys
|
|
Contactors for Motor Starters
 | TeSys D
Contactors 0,06 kW to 75 kW
|
|
|
 | TeSys K
Contactors 0,06 kW to 5,5 kW
|
|
 | TeSys B
Bar contactors up to 900 kW
|
|
|