This image can't be displayed
  1. Product category
  2. Product range

Motion & Drives

Soft Starters

Altistart 01Altistart 01

Soft starters for simple machines from 0.37 to 75 kW

Altistart 48Altistart 48

Soft starters for heavy duty industry & pump from 4 to 1200 kW

PowerSuitePowerSuite

Configuration Software for Altivar, Altistart, & TeSys

Compact Drives

Altivar 11Altivar 11

Drives for simple machines from 0.18 to 2.2 kW

Altivar 12Altivar 12

Drives for simple machines from 0.18 to 4 kW

Altivar 312Altivar 312

Drives for compact machines from 0.18 to 15 kW

Altivar 31Altivar 31

Drives for compact machines from 0.18 to 15 kW

PowerSuitePowerSuite

Configuration Software for Altivar, Altistart, & TeSys

Standard Drives

Altivar 61Altivar 61

Drives for variable torque from 0.75 to 800 kW

Altivar 71Altivar 71

Drives for heacy duty industry from 0.37 to 630 kW

PowerSuitePowerSuite

Configuration Software for Altivar, Altistart, & TeSys

Specialized Drives

Altivar 21Altivar 21

Drives for HVAC applications from 0.75 to 75 kW

Altivar 31 Lift - Altivar 71 LiftAltivar 31 Lift - Altivar 71 Lift

Drives for lift applications from 1.5 to 75 kW

PowerSuitePowerSuite

Configuration Software for Altivar, Altistart, & TeSys

LV & MV Engineered Drives

Altivar 61 PlusAltivar 61 Plus

Drives for variable torque from 90 to 2400 kW

Altivar 71 PlusAltivar 71 Plus

Drives for heavy duty industry from 90 to 2000 kW

Altivar 1000Altivar 1000

Drives medium voltage from 0.5 to 10 MW

PowerSuitePowerSuite

Configuration Software for Altivar, Altistart, & TeSys

Altivar Active Front EndAltivar Active Front End

Option for energy regeneration to the line supply

Motion & Drives Controllers

Lexium Controller LMC10 & LMC20Lexium Controller LMC10 & LMC20

Motion controllers

Servo Drives & Motors

Lexium 32 & MotorsLexium 32 & Motors

Servo drives and servo motors from 0.15 to 7 kW

Lexium 05 & MotorsLexium 05 & Motors

Servo drives and servo motors for machines from 0.4 to 6 kW

Lexium 15 & MotorsLexium 15 & Motors

Servo drives and servo motors for machines from 0.9 to 42.5 kW

Lexium 17 & MotorsLexium 17 & Motors

Concept range of drives & motors, focused on multi-axes application, PLC based

Steppers Drives & Motors

Lexium SD3 & MotorsLexium SD3 & Motors

3-phase stepper drives and stepper motors for motion control

Integrated Drives

Lexium ILA, ILE, ILSLexium ILA, ILE, ILS

Integrated drives for motion control

Lexium ILT, ILPLexium ILT, ILP

Integrated drives for motion control, with two-phase stepper motor

Linear Motion

Lexium CASLexium CAS

Cantilever and telescope axes with moving axis body

Lexium MAXLexium MAX

Multi-axes systems for 1,2 or 3 dimensional positioning solutions

Lexium PASLexium PAS

Portal axes with fixed axis body

Lexium TASLexium TAS

Linear tables for high-precision positioning