This image can't be displayed
  1. Application

Door Entry System

TwinBus AceroTwinBus Acero

Stainless steel door station with unique design

TwinBus EntravoxTwinBus Entravox

Compact door station with a youthful design

TwinBus PortierTwinBus Portier

Elegant door station with modules that can be individually combined

TwinBus audioTwinBus audio

Exceptional functionality and easy installation indoor station

TwinBus videoTwinBus video

High-resolution TFT colour monitor with brilliant image quality

TwinBus Entravox complet package Audio + VideoTwinBus Entravox complet package Audio + Video

Installation-ready complet set for communication inside residential buildings

TwinBus Power SupplyTwinBus Power Supply

Power supplies and additional equipment - Technically advanced